??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sikla
Description
Mounting Plate GPL ss - Mounting Plate GPL ss
Bill of material
107626
Typ
LOD Level
Tension
kN
Bend
Nm
max. lever arm
mm
Length L
120 mm
Width B
40 mm
Height s
4 mm
Diameter D
11 mm
Length A
25 mm
Length L
80 mm
Weight
kg
Packing
50 Stück
Part No.
Sorting key
999
Previews
3D
2D
Download CAD models