??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
GRR, GRRN, GRRMG, GRRM, GRRG, GRRP, GRMZ, GRRMN - L-Gibs -Steel / Steel Oil Groove / Oil Free Copper Alloy / Plastic-
Bill of material
GRR15-40-5
Part No.
Type Selection Material
Type Selection Dowel Hole
Surface Treatment
B
mm
A Selectable
mm
S Selectable
mm
W
mm
T
mm
X
mm
Y
mm
d1
mm
d2
mm
h
mm
d3
mm
l
mm
e
0.0 mm
N
0.0 mm
f
0.0 mm
R
0.00 mm
P
0 mm
Dimension S
SC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models