??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Ground Spur Gears - Module 1.5 (Shapes L)
Bill of material
SG1.5S15L-1512
Catalogue Number
Product information
Module
1.5
Number of Teeth z
Reference Diameter d
mm
Tip Diameter
mm
Type
L1 mm
Face Width b
15 mm
Bore Diameter dd(H7)
0 mm
Hub Diameter dh
12 mm
Hub Projection(L type、C type)
25 mm
Hub Projection(L type、C type)
60 mm
Overall lenght l
100 mm
Nominal threads
-
Position of Set Screw
0 mm
Weight
g
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models