??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
GRNX AF16 - GRID RING NEW XS AF16
Bill of material
326734
Identnr
Article
WITTE-GRID RING NEW XS AF16
system
16.000 mm
width
208.000 mm
C
M4 mm
D
272.000 mm
WEIGHT
484.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D
Download CAD models