??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHD
Description
GRM4 - Series GRM Clamp Size 4
Bill of material
GRM4TS-2-00-22
Model Number
GRM
Clamp Size
4
Mounting
Jaw Style Option
Design No.
2
Jaw Opening - Jaw A
Jaw A Tip Option
Jaw Opening - Jaw B
Jaw B Tip Option
Port Fittings
Body Options
High Temp Option
Mounting Options
Housing Option
Switch Housing Position
Panel Switch Type
Panel Thickness
Positional Sensing Detection
Switch
TA Tip
TB Tip
Seals
Jaw Opening
B1
0.000 Cal
B2
0.00 Cal
B3
0.000 Cal
B4 (CLOSED)
0.000 Cal
B4 (OPEN)
0.000 Cal
B5 (CLOSED)
0.000 Cal
F1 MAX
0.000 Cal
F1 MIN
0.000 Cal
F3
0.000 Cal
F4
0.000 Cal
F5
0.000 Cal
J1 (CLOSED)
0.000 Cal
J1 (OPEN)
0.000 Cal
J2 (CLOSED)
0.000 Cal
J3
0.000 Cal
J4
0.000 Cal
J5
0.000 Cal
J6 (CLOSED)
0.000 Cal
J6 (OPEN)
0.000 Cal
J7
0.000 Cal
J8
0.000 Cal
J9
0.000 Cal
J12 (CLOSED)
0.000 Cal
J14
0.000 Cal
J15 (OPEN)
0.000 Cal
J16 (PARALLEL)
0.000 Cal
J17
0.000 Cal
J18
0.000 Cal
J19
0.000 Cal
J20
0.000 Cal
J21
0.000 Cal
P1
0.000 Cal
P2
0.000 Cal
P3
0.000 Cal
M1
0.000 Cal
M2
0.000 Cal
M3
0.000 Cal
M4
0.000 Cal
M5
0.000 Cal
M6
0.000 Cal
M7
0.000 Cal
M8
0.000 Cal
M9
0.000 Cal
M10
0.000 Cal
M11
0.000 Cal
M12
0.000 Cal
M13
0.000 Cal
M14
0.000 Cal
S1
0.000 Cal
T1
0.000 Cal
T2
0.000 Cal
T3
0.000 Cal
FB1
0.000 Cal
MR1
1.496 Cal
MR2
1.693 Cal
MR3
M8 x 1.25 x .512 DP
MT1
0.216 Cal
MT2
1.000 Cal
MT3
1.400 Cal
MT4
M6 x 1.0 x .354 DP
MT5
3.026 Cal
MT6
1.250 Cal
MT7
M6 x 1.0 x .472 DP
MT8
2.520 Cal
MT9
0.465 Cal
PF1 (MIN)
0.000 Cal
PF1 (MAX)
0.000 Cal
PF2
0.000 Cal
PF3
0.000 Cal
PF4
0.000 Cal
H1
0.000 Cal
H2
0.000 Cal
H3
0.000 Cal
H3 (MIN)
0.000 Cal
H3 (MAX)
0.000 Cal
H4
0.000 Cal
H5
0.000 Cal
H6
0.000 Cal
H7
0.000 Cal
E1
0.000 Cal
E2 (CLOSED)
0.000 Cal
E3
0.000 Cal
E4
0.000 Cal
E5
0.000 Cal
E6
0.000 Cal
E7
0.000 Cal
E8
0.000 Cal
E9
0.000 Cal
E10
0.000 Cal
BLANK
'','Blank - None'
Unit Weight
4.20 lb
Weight Adder
0.00 lb
Tip Weight Jaw A
0.00 lb
Tip Weight Jaw B
0.00 lb
Body Option Weight
0.00 lb
Weight
4.20 lb
NIL
''
Previews
3D
Wymiar
2D
Pobierz modele CAD