??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRM1 - Series GRM Clamp Size 1
Bill of material
GRM1TS-2-00-05
Model
GRM
Unit Size
1
Mounting Option
Jaw Style Option
Design No.
2
Jaw Opening - Jaw A
Jaw A Tip Option
Jaw Opening - Jaw B
Jaw B Tip Option
Port Fitting Option
Housing Option
Switch Position
Switch Type
Panel Thickness
Seal
Optional Tip Jaw A
Optional Tip Jaw B
Body Option
Positional Sensing Detection
Positional Sensing Detection Switch
High Temp Option
Mounting Accessories
Jaw Position
Mass
0.970 lb
Total Clamp Length
4.724 Inch
Total Jaw Opening Range
1.881 Inch
Jaw A opening Range
0.886 Inch
Jaw B opening Range
0.993 Inch
Previews
3D
Dimension
2D
Download CAD models