??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
GRM1_Metric - Series GRM Clamp Metric Size 1
Bill of material
GRM1TS-6-00-05
Model
GRM
Unit Size
1
Mounting Option
Jaw Style Option
Design No.
6
Jaw Opening - Jaw A
Jaw A Tip Option
Jaw Opening - Jaw B
Jaw B Tip Option
Port Fitting Option
Housing Option
Switch Position
Switch Type
Material Thickness
Seal
Optional Tip Jaw A
Optional Tip Jaw B
Body Option
Positional Sensing Detection
Positional Sensing Detection Switch
High Temp Option
Mounting Accessories
Jaw Position
TB075
'','Blank - None','TB075','TB075'
Mass
0.400 kg
Total Clamp Length
120.0 mm
Total Jaw Opening Range
47.8 mm
Jaw A opening Range
22.5 mm
Jaw B opening Range
25.2 mm
Previews
3D
Dimension
2D
Download CAD models