??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
GRLO-..-QS - flow control valve
Bill of material
175042 GRLO-M3-QS-3
Part number
Type
Thread
D1
mm
D2
mm
DKDR
mm
Width
mm
Width
0.000 mm
Height
mm
Hoehe Gewinde
mm
Hoehe Anschluss
mm
Stroke
mm
Width across flats
7.000 mm
S
0.000 mm
H
mm
H1
mm
Land
1.000 mm
QS
mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models