??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Grips - -
Bill of material
302100
Order No.
Interface fitted
mm
Jaw depth
5 mm
Clamping width
3 mm
diameter
17 mm
height
23.5 mm
Length
34 mm
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models