??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
GRF1-J Series - GRF1-J Series - 5.00 mm 50 ohm Ganged Micro-Miniature RF Jack, PCB Mount
Bill of material
GRF1-J-P-02-E-ST-TH1
Part Number
GRF1-J-P-02-E-ST-TH1
Series
GRF1-J
Gender
-J: Jack
Type
-P: PCB Mount
Number Of Positions
Plating Option
-E: 30µ" Gold Center Contact, 5µ" Gold Outer Contact
Orientation
Termination
-TH1: Thru Hole
Threaded Insert
Previews
3D
Dimension
2D
Download CAD models