??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PHD
Description
GRF Metric Gripper - GRF Metric Gripper
Bill of material
GRF31-6-19X4.5
Ident Number
GRF
Grip Force
3
Jaw Style
Design No.
6
Unit Size
Min Total Jaw Travel
Sensor Option
Lubrication
Seal Option
Switch Bundle
Switch Series
Switch Circuitry
Switch Cable Type
Switch Quantity
POSITION
A Closed
mm
A Open
mm
A
mm
B1
mm
B2
mm
B3
mm
B4
mm
J1 Thread
J2 Dowel
J3
mm
J4
mm
J5
mm
J6
mm
J7
mm
J8
mm
J9
mm
J10
mm
J11
mm
J12
mm
K1 Thread
K1 Thread Dia
mm
K1 Thread Dp
mm
K1 Thread Pilot Dp
12.7 mm
K2
0.0 mm
K3
mm
K4 Dowel
3.0 x 6.3 DP
K4 Dowel Dia
3.0 mm
K4 Dowel Dp
6.3 mm
K5
mm
K6
12.70 mm
K7
mm
K8
mm
K9 Thread
K9 Thd Dia
4.0 mm
K9 Thd Dp
mm
K9 Thd Pilot Dp
12.7 mm
K10
mm
K13 Dwl Dia
3.0 mm
K13 Dwl Dp
mm
P1 Port Thread
M5 x 0.8
P1 Thread Dia
5.000 mm
P1 Thread Dp
mm
P1 Open Port Pilot Dp
mm
P1 Close Port Pilot Dp
mm
P2
mm
P3
mm
P4
mm
P5
mm
P6
mm
P7
mm
P8
mm
P9
mm
P13
mm
P14
mm
P16 -UB48 Port Thd
M5
P16 Port Thd Dia
5.000 mm
P16 Port Dp
mm
P17
mm
P18
mm
P19
mm
P20
mm
P21 Port
P21 Port Dia
mm
P21 Port Dpth
mm
P21 -UB48
mm
P22
mm
P22-UB48
mm
P23
mm
P23
mm
P24
mm
P24
mm
P25
mm
P30
mm
P31
mm
P32 Port Thd -LT37
M5 x 4.0 DP
P32 Port Thd Dia -LT37
5.0 mm
P32 Port Dp -LT37
4.0 mm
P33
mm
CP1
2.5 mm
CP2
mm
CP3
mm
PS1
PS2
mm
PS3
mm
PS4
mm
PS5
mm
PS6
mm
PS7
mm
PS8
mm
PS9
mm
PS10
2.0 mm
PS11
1.3 mm
PS13
mm
HS2
1.5 mm
HS8
1.295 mm
HS3
mm
HS4
mm
HS5
mm
HS6
mm
C1
mm
C2
mm
SWOFFSET
mm
BRKTOFFSET
mm
LIMITS
0.000 mm
LABELOFFSET
mm
UNITINDEX
Gripper Weight
kg
Previews
3D
2D
Download CAD models