카탈로그: Tellurerota
생성됨: 19.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
387201
Tellurerota
Institutional
38 - GREY NON-MARKING THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets
Powered by
CAD모델 선택
{tellurerota/institutional/serie38/38_r_s/r_sr_fp_fr_asmtab.prj},{NB=387201},{COD=387201},{D=50},{F=18},{H=66},{G=35},{C=10},{EE=6},{E=24},{O=78},{LC=40},{W=0.12},{INFO=Technical description},{BR=5},{WT=CB},{AXB=55x55},{AAXBB=40x40},{DD=12},{L1=55},{L=32},{DFA=6},{VER=0},{PPATH=38_r_s_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Tellurerota
Description
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets - Grey non-marking thermoplastic rubber wheels with polypropylene centre, swivel bracket with bolt hole with front lock
Bill of material
387201
Code
387201
387201
Wheel diameter
50
50
mm
Wheel width
18
18
mm
Overall height
66
66
mm
Plate diameter
35
35
mm
Bolt hole diameter
10
10
mm
Offset
24
24
mm
Swept radius
78
78
mm
Load capacity
40
40
daN
Weight
0.12
0.12
kg
Technical description
Technical description
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성