??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Grab containers - accessories
Bill of material
WAC042000117#_Greifbehalter_160x100x75(0,9L)_grün
Article
Grab containers
Type / Size
Article number
Depth
mm
Width
mm
Height
mm
Length
25 mm
Angle
35 °
Length
mm
Color
Weight
kg
Standard delivery time of the article
1 week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
21-10-91-90
Customs tariff number
39239000
Certificate ROHS
Certificate ROHS
Previews
3D
2D
Download CAD models