??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
PCHEN
Description
GR
Bill of material
GRH35HA1RR280Z0HM-20/20
Series
GR
Carriage type
Carriage type
Size
mm
Carriage type
Carriage type
Carriage fixing type
Code of special rail
Number of carriages per rail
Rail fixing type
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Code of special carriage
Preload
Accuracy grade
Number of rails per axis
Dust protection option of carriage
EE
mm
Rail hole pitch from start side
mm
Position of 1st carriage
mm
Enter value for POS1
Position of 1st carriage
mm
cm
inch
ft
Position of 2nd carriage
mm
Position of 3rd carriage
mm
Position of 4th carriage
mm
H
mm
H1
mm
N
mm
W
mm
B
mm
B1
mm
C
mm
C1
mm
L1
mm
L
mm
K1
mm
G
12.0 mm
MxI
M
T
mm
T1
mm
H2
mm
H3
mm
WR
mm
HR
mm
D
mm
h
mm
d
mm
P
mm
E
20.0 mm
Screw
mm
Ca
kN
Co
kN
MR
kN-m
MP
kN-m
MY
kN-m
Block weight
kg
Rail weight
kg
Previews
3D
Dimension
2D
Download CAD models