??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gq2001_9rg - Bel Power Solutions
Bill of material
GQ2001-9RG
Part Number
GQ2001-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 97W, Output 5.1/5.1VDC, 15/15A, Input 21.6-54VDC, Output voltage control input, RoHS Compliant
Power
97 W
Voltage Input
21.6.1954 VDC
Output Voltage
5.1/5.1 VDC
Output Current
15/15 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models