??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WMBerg
Description
GPS-7 to GPS-25 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 20° Pressure Angle
Bill of material
GPS-10
Product No.
Description
Drive Belt Gear
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Pitch
32
Number of Teeth
Bore
Inch
Hub Diameter
Inch
Pitch Diameter
Inch
Outside Diameter
Inch
Face Width
1/4 Inch
Overall Length
0.562 Inch
Previews
3D
Dimension
2D
Download CAD models