??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
GPL, GPH, GPX - Guide Plungers
Bill of material
GPL4
Part No.
Load Selection
Material of Body
Aluminum Alloy
Surface Treatment of Body
Clear Anodize
Material of Pin
1045 Carbon Steel
Surface Treatment of Pin
Electroless Nickel Plating
Material of Spring
304 Stainless Steel-WPB
Material of Knob
Polyacetal
M
S
mm
D
mm
L
mm
W
mm
H
mm
A
mm
B
mm
C
mm
T
mm
G
mm
E
mm
F
mm
d
mm
S1
mm
H1
mm
J
mm
D1
mm
W1
mm
P Load (Min.)
0.6 N
P Load (Max.)
2.5 N
Previews
3D
Dimension
2D
Download CAD models