??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
GPHCPN, GPHCPNS, GPHCPK - Dia28 Plate Type Caster
Bill of material
GPHCPN76-R
Part Number
Type
GPHCPN
Type Selection of Main Body
D
mm
Wheel Material Material / color
H
mm
A
95 mm
C
79 mm
F1
75 mm
F2
45 mm
d1
8.6 mm
d2
9 mm
B
32 mm
r
mm
e
33 mm
t
4 mm
Previews
3D
2D
Download CAD models