??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHSF8543-BW, GPCHSF8543-BBS - Roller Track (Normal Type) - Width 85mm - Specify The Number of Wheels
Bill of material
GPCHSF8543-BW-5
Part Number
GPCHSF8543-BW-5
Type
GPCHSF
Frame Size
8543
Wheel Shape
B(Flat)
Color of Wheel
Number of Wheels N
A
85
H
35.5
E
9
P
43
D
40
l1
21.5
Previews
3D
2D
Download CAD models