??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHSF4040-AW, GPCHSF4040-ABS, GPCHSF4040-BW, GPCHSF4040-BBS - Roller Track (Recycle Type) - Width 40mm - Specify The Number of Wheels
Bill of material
GPCHSF4040-AW-5
Part Number
GPCHSF4040-AW-5
Frame Size
4040
Wheel Shape
Color of Wheel
Number of Wheels N
A
40
H
34.95
E
7.5
P
40
D
34
l1
20
Previews
3D
2D
Download CAD models