??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHS8543-BW, GPCHS8543-BBS - Roller Track (Normal Type) - Width 85mm - Fixed Length
Bill of material
GPCHS8543-BW-1500
Part Number
GPCHS8543-BW-1500
Frame Size
8543
Wheel Shape
B(Flat)
Color of Wheel
L Nominal Length
1500
A
85
H
35.5
E
9
P
43
D
40
l1
21.5
Wheel (Qty.)
35
Previews
3D
2D
Download CAD models