??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHS4040-AW, GPCHS4040-ABS, GPCHS4040-BW, GPCHS4040-BBS - Roller Track (Recycle Type) - Width 40mm - Fixed Length
Bill of material
GPCHS4040-AW-1500
Part Number
GPCHS4040-AW-1500
Frame Size
4040
Wheel Shape
Color of Wheel
L Nominal Length
1500
A
40
H
34.95
E
7.5
P
40
D
34
l1
20
Wheel (Qty.)
38
Previews
3D
2D
Download CAD models