??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHA6067-UW, GPCHA6067-UBS - Universal Roller - Width 60mm - Fixed Length
Bill of material
GPCHA6067-UW-1500
Part Number
GPCHA6067-UW-1500
Frame Size
6067
Wheel Shape
U(Universal)
Color of Wheel
L Nominal Length
1500
A
60
H
43
E
7
P
66.7
D
60
l1
33.4
Wheel (Qty.)
23
Previews
3D
2D
Download CAD models