??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Misumi
Description
GPA_GT2040, GPA_GT2060, GPA_GT2090, KGPA_GT2040, KGPA_GT2060, KGPA_GT2090, KGPK_GT2040, KGPK_GT2060, KGPK_GT2090 - High Torque Timing Pulleys 2GT Type
Bill of material
GPA26GT2040-A-H5
Part Number
Material
Surface Treatment
Number of Teeth
Type Nominal Width
A
5.0 mm
W
8.3 mm
L
16.0 mm
Pulley Shape
Shaft Bore Specifications
Shaft Hole Spec. d (1mm Increment)
mm
Z 1mm Increment
mm
J 0.1mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
Accessories Set Screw
-
Set Screw Angle
Side Tapped Hole
M Selection
QSC 0.5mm Increment
mm
QFC 0.5mm Increment
mm
QTC 0.5mm Increment
mm
Side Through Hole
K 0.5mm Increment
mm
KSC 0.5mm Increment
mm
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
d1 ZM
0.0 mm
d2 ZM
0.0 mm
h
0.0 mm
ZSC 0.5mm Increment
mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Boss Cut
BC 0.5mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Flange Cut
FC 0.5mm Increment
mm
Hub Lengthening
BN 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models