??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
GPA__GT15040 - High Torque Timing Pulleys 1.5GT Type
Bill of material
GPA20GT15040-A-H3
Part Number
Number of Teeth
Type Nominal Width
GT15040
Pulley Shape
Shaft Bore Specifications
Shaft Hole Spec. d (1mm Increment)
mm
Enter value for DD
Shaft Hole Spec. d (1mm Increment)
mm
cm
inch
ft
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
Set Screw Angle
Boss Cut
BC 0.5mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Flange Cut
FC 0.5mm Increment
mm
Previews
3D
2D
Download CAD models