??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
WMBerg
Description
GP32S28 & GP32A28 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 1/4" & 5/16" Bore - 20° Pressure Angle
Bill of material
GP32S28-128_(1)
Product No.
Level of Details
Inch
Description
Drive Belt Gear
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
32
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Overall Length
Inch
Hub Diameter
1/2 Inch
Previews
3D
Dimension
2D
Download CAD models