??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 42
HELP_VARIABLE
Company
WMBerg
Description
GP32S21 & GP32A21 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 3/16" Bore - 20° Pressure Angle
Bill of material
GP32A21-128_(1)
Product No.
Level of Details
Pouce
Description
Drive Belt Gear
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
32
Number of Teeth
Pitch Diameter
Pouce
Outside Diameter
Pouce
Bore
0.1873 Pouce
Face Width
3/16 Pouce
Overall Length
13/32 Pouce
Hub Diameter
3/8 Pouce
Hub Type
Pin Hub
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés