??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
WMBerg
Description
GP32S14 & GP32A14 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 1/8" Bore - 20° Pressure Angle
Bill of material
GP32S14-128_(1)
Product No.
Level of Details
Inch
Description
Drive Belt Gear
Catalog Name
Material
Pitch
32
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1248 Inch
Face Width
3/16 Inch
Overall Length
3/8 Inch
Hub Diameter
5/16 Inch
Previews
3D
Dimension
2D
Download CAD models