??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
WMBerg
Description
GP31S14 & GP31A14 - E-Z-Entry Belt Pulleys - 1/10" Pitch (.1000 Circular Pitch) - 1/8" Bore
Bill of material
GP31S14-128_(1)
Product No.
Level of Details
Inch
Description
E-Z-Entry Belt Pulley
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
1/10 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1248 Inch
Face Width
3/16 Inch
Overall Length
3/8 Inch
Hub Diameter
5/16 Inch
Previews
3D
Dimension
2D
Download CAD models