??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Pedrotti
Description
GP3 - Centering unit - three plates
Bill of material
75x36
Type
GP3
Height
mm
Length
mm
Length
mm
Width
mm
Length
mm
Length
mm
Length
mm
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Length
mm
Length
mm
Length
mm
Length
mm
Chamfer
5 mm
Chamfer
mm
Chamfer
mm
Chamfer
1 mm
Length
mm
Previews
3D
Dimension
2D
Download CAD models