??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp2320_9rg - Bel Power Solutions
Bill of material
GP2320-9RG
Part Number
GP2320-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12VDC, 8/8A, Input 21.6-50.4VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
21.6-50.4 VDC
Output Voltage
12.pro VDC
Output Current
8.kol A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Stáhnout CAD model