??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
GP - Tip Parts - V Shape
Bill of material
GP-90-20
Part No.
Material
MC Nylon
A
deg
W Selection
mm
d1
5.5 mm
d2
9.5 mm
L
mm
L1
mm
H1
9 mm
H2
15 mm
d3
6 mm
E
8 mm
F
2 mm
S
2 mm
W1
8 mm
Previews
3D
Dimension
2D
Download CAD models