??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
GNHA8
Bill of material
GNHA8-L05-50-BC-M20-C3-Q2
Model
GNHA8
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
MOTOR
QN
L
328.0 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
KG
5.18 mm
Previews
3D
Dimension
2D
Download CAD models