??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
GNHA5
Bill of material
GNHA5-L02-50-BC-M10-C3-Q2
Model
GNHA5
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
Motor
Air pipe joint of number
L
270.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
2.23 mm
Previews
3D
2D
Download CAD models