??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GNFS8-9090 - 8-45 Series (Slot Width 10mm) 90,90mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - High Rigidity
Bill of material
GNFS8-9090-50
Part Number
GNFS8-9090-50
M
0
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
M
0
Depth
0 mm
H (Left)
0.0 mm
H (Right)
0.0 mm
J
0 mm
K
0 mm
d
0 mm
d
0.0 mm
d1
0 mm
YA 0.5mm Increment
mm
H
0.0 mm
D
0.0 mm
H
0.0 mm
D1
0 mm
D2
0.0 mm
H1
0 mm
D
0.0 mm
M
0
Depth
0 mm
Previews
3D
Dimension
2D
Download CAD models