??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GNA 7415
Bill of material
03341501
MD01
VAR__MANUID_
03341501
Short Description
GNA 7415
Long Description
Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for photovoltaic systems and combined heat and power plants, rated current of the circuit-breaker 250 A, ICu: 50 kA (415V), LS/I trip unit setting range: 100-250 A, rated power: 150 kVA, supplied in assemblies for individual configuration on installation location, simple combination using plug-in system and enclosed accessories, incl. with GFS 14-m flange set and two GFL 381-m flanges (3xM63/M50/M40) for closing the sides of the enclosure, can be individually extended with additional GTi enclosure solutions, 4-pole for TT or insular - systems, <br />MCCB connections: M8 screw terminal, PE - Terminal: M10 screw terminal<br /><strong>Dimensions: </strong>640 x 640 x 254 mm
International product number
4013902690381
Product number of the Manufacturer
03341501
Manufacturer Name
Spelsberg
Manufacturer Type Description
GNA 7415
EF000001
250
EF000008
640
EF000040
254
EF000049
640
EF001126
false
EF001391
4
EF002384
100
EF005601
false
EF005621
50
EF006078
400
EF006233
true
Minimum Order Quantity
1
WEIGHT
13.800
LENGTH
640
WIDTH
640
DEPTH
254
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models