??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN2428 - Wipers, for rails GN 2422, Type X, for fixed bearing rails
Bill of material
Abstreifer GN2428-28-X
ARTNR
Rail
mm
B1
mm
B2
mm
Thread for cylinder head screw DIN 912
H2
mm
L1
7 mm
L2
5 mm
max.
3.5 mm
M1
mm
M2
mm
Weight
kg
Customs Tariff Number
83024900
ROHS
YES
Previews
3D
Dimension
2D
Download CAD models