??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN191-2 - Pipe Joint - T-Cross (Pipe dia 12 - 18 / Stainless steel screws) Special order
Bill of material
GN191-B14-B14-2-BL
Catalog number
NM2
Special order
bore
bore
Clamping thread
M6
Dimension
25 mm
L1
61 mm
L2
34.5 mm
M
39 mm
Clamp lever
GN 911-M6-22
Finish
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen