??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN162-1 - Pipe Joint - Base
Bill of material
GN162-B14-1-BL
Catalog number
mm
NM2
mm
Bore B
D2
5.5 mm
Clamping screw
M6
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Finish
Previews
3D
Dimension
2D
Download CAD models