??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Apr 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 5
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 953.6 - Clamping plates for position indicators GN 953 / GN 9053 / GN 9153
Bill of material
Clamping plate GN 953.6-48-B14
E+G PARTNUMBER
B
48 mm
+0.06/+0.02
D2
5.5 mm
L1
67 mm
L2
43.1 mm
L3
16 mm
L4
22 mm
M1
34 mm
M2
33.6 mm
Weight
kg
Customs Tariff Number
90318080
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models