??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 883 A - Breather valves, Type A, low design
Bill of material
Breather valve GN 883-G1/4-160-A-MS
E+G PARTNUMBER
Thread
Opening pressure min.
mbar
Opening pressure max.
mbar
D2
mm
E1
mm
L1
mm
L2
mm
SW
mm
ca. air passage
1.2 l/min.
Weight
kg
Customs Tariff Number
84818079
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models