카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Indexing Plunger, Stainless Steel GN 824-6-6-M16x1,5-CK-NI
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 824
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_1/indexing_plungers/gn824/gn824_ck_asmtab.prj},{NB=Rastbolzen, Edelstahl GN 824-6-6-M16x1,5-CK-NI (deactivated)},{PARTNUMBER=GN 824-6-6-M16x1,5-CK-NI},{POS=eingerastet},{B1=6},{L1=6},{L1X=6.0},{B2=3.0},{D1=8},{D2=M16x1,5},{D2X=16},{P=1.5},{D3=28},{K=24},{L2=61.5},{L3=24},{L4=13.5},{L5=1.2},{SW1=22},{SW2=2},{FEDERDRUCK=13.0},{FEDERDRUCK2=23},{VERS=2},{MAT=Edelstahl},{WEIGHT=0.1140},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn824_ck_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 824 - Indexing Plungers, Stainless Steel, with Chamfered Pin, Type CK with rest position, with lock nut
Bill of material
Indexing Plunger, Stainless Steel GN 824-6-6-M16x1,5-CK-NI
WINCO PARTNUMBER
GN 824-6-6-M16x1,5-CK-NI
GN 824-6-6-M16x1,5-CK-NI
Position
deactivated
activated
deactivated
activated
B1
6
6
mm
L1
6
6
mm
B2
3.0
3.0
mm
Plunger -0,02/-0,04 Bore H8
8
8
mm
D2
M16x1,5
M16x1,5
D3
28
28
mm
K
24
24
mm
L2
61.5
61.5
mm
L3
24
24
mm
L4
13.5
13.5
mm
L5
1.2
1.2
mm
SW1
22
22
mm
SW2
2
mm
Spring load ≈ Initial
13.0
13.0
Spring load ≈ End
23
23
N
Weight
0.1140
0.1140
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성