??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 774.1 - Breather cap
Bill of material
Breather cap EN 774.1-70-G11/4-GN
WINCO PARTNUMBER
D1
70 mm
Thread
G11/4
D3
33 mm
D4
68.5 mm
L1
17 mm
L2
59 mm
Weight
0.0800 kg
US-Customs Tariff Number
90268080
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models