??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Ganter
Description
GN 7440 - Stainless Steel Sight Glasses, AISI 316 L, Metal-Fused, Type A, with reflector grooves
Bill of material
Stainless Steel Sight Glass GN 7440-18-G3/4-A-3
GANTER PARTNUMBER
D1
mm
D2
D3
mm
L1
mm
L2
mm
S
mm
max. operating pressure (safety factor 5) at -20 °C to 120 °C
bar
Identification no.
Weight
kg
Customs Tariff Number
90261089
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models