??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 729 - Control knob
Bill of material
Control knob GN 729-34-B8
E+G PARTNUMBER
D1
mm
H8 Bore
B
mm
Thread
M5 mm
D4
6 mm
D5
mm
L1
mm
L2
7.5 mm
min.
mm
+0,2
4 mm
+0,3/+0,1
4 mm
Weight
kg
Customs Tariff Number
84879090
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models