카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Spring Latch, Steel / Stainless Steel GN 724.2-13-20-B4-NI
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 724.2
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_1/indexing_plungers/gn724_2/gn724_2_b_asmtab.prj},{NB=Federriegel, Stahl / Edelstahl GN 724.2-13-20-B4-NI (deactivated)},{PARTNUMBER=GN 724.2-13-20-B4-NI},{B=13},{S=20},{POS=1},{A=6.5},{D=6.1},{H1=7.5},{H2=1.5},{L1=54},{L2=10},{L3=35},{L4=1.0},{L5=37},{L6=48},{M=34},{SW=10},{FEDERDRUCK=14 / 35},{KEN=Anlaufschräge, links},{MAT=Edelstahl-Feinguss 1.4308},{WEIGHT=0.1420},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{VERS=3},{VER2=2},{PPATH=gn724_2_b_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
JW Winco
Description
GN 724.2 - Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting, Type B Latch arm position parallel to the flange
Bill of material
Spring Latch, Steel / Stainless Steel GN 724.2-13-20-B4-NI
WINCO PARTNUMBER
GN 724.2-13-20-B4-NI
GN 724.2-13-20-B4-NI
B
13
13
mm
S
20
20
mm
Position
deactivated
activated
deactivated
activated
A
6.5
6.5
mm
+0,2
6.1
6.1
mm
H1
7.5
7.5
mm
H2
1.5
1.5
mm
≈
54
54
mm
L2
10
10
mm
L3
35
35
mm
L4
1.0
1.0
mm
L5
37
37
mm
L6
48
48
mm
M
34
34
mm
SW
10
10
mm
Spring load initial / end
14 / 35
14 / 35
N
Identification no.
Chamfer, left
Chamfer, left
Weight
0.1420
0.1420
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성