??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Ganter
Description
GN 666.4 - Tubular arch handles
Bill of material
Tubular arch handle GN 666.4-30-M6-500-NG
GANTER PARTNUMBER
D1
30 mm
Thread
Surface
±1
mm
B
22 mm
H
mm
L2
mm
L3
mm
L4
mm
min.
15 mm
Weight
kg
Customs Tariff Number
83024900
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models