??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ganter
Description
GN 656 - Oil Level Indicator with Electrical Oil Level Monitoring, Axial Plug
Bill of material
Oil Lever Indicator GN 656-127-LO
GANTER PARTNUMBER
L1
127 mm
B
31 mm
Thread
M12
H
30 mm
K
50 mm
L2
21.8 mm
L3
97 mm
L4
172.5 mm
L5
15 mm
L6
28 mm
L7
20 mm
L8
29 mm
L9
25.5 mm
≈ max. wall thickness
8 mm
max. compressive strength
18 bar
Form
Weight
kg
Customs Tariff Number
90268080
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models