??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ganter
Description
GN 654 - Oil level indicators
Bill of material
Oil level indicator GN 654-127 (1)
GANTER PARTNUMBER
L1
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
B
33 mm
Thread
L2
20 mm
L3
mm
L4
mm
L5
mm
L6
18.5 mm
L7
33 mm
~ max. wall thickness
mm
Weight
kg
Customs Tariff Number
90261029
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models