??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ganter
Description
GN 651 1 - Oil level indicators
Bill of material
Oil level indicator GN 651-300
GANTER PARTNUMBER
L1
mm
B
35 mm
Thread
M12
D2
20 mm
L2
13.5 mm
L3
mm
L4
mm
L5
29 mm
L6
13 mm
L7
28.5 mm
Weight
kg
Customs Tariff Number
90261029
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models